SKF’s new Lincoln mechanical grease overflow prevention system

Grease overflow prevention system

Lubricants

SKF’s new Lincoln mechanical grease overflow prevention system is designed to prevent hazards associated with reservoir overfilling. It is a product that improves worker safety and minimizes environmental concerns caused by this type of spill.
 

Sales contact

evolution@skf.com

Operating mechanically with no electricity required, the system features a heavy-duty, all-steel construction with anti-corrosion plating to withstand harsh environments. Its high-pressure system shut-off valves are available in 1/2-inch NPT. The mechanical grease overflow prevention system can be operated with or without a Lincoln grease level sensor, which en­ables it to be connected to a grease level gauge at the fill station or in the cab. With operating pressures up to 52 MPa (520 bar), the system offers an operating temperature range of –40 to +150 degrees Fahrenheit.

Related content