Lincoln electrically driven lubricator
The Lincoln electrically driven lubricator (EDL1) has been developed for use in sectional lubrication systems as well as in large machines with different lubrication requirements at varying distances. It is designed to increase input pressure of at least 0.2 MPa (2 bar) up to a maximum of 28 MPa (280 bar). The EDL1 can be used with existing tubing, fitting material and filling pumps. The lubricator operates effectively in challenging environments. It is suitable for applications such as food and beverage and railroads, but also in heavy industries.
Related Links
The Lincoln electrically driven lubricator (EDL1) has been developed for use in sectional lubrication systems as well as in large machines with different lubrication requirements at varying distances. It is designed to increase input pressure of at least 0.2 MPa (2 bar) up to a maximum of 28 MPa (280 bar). The EDL1 can be used with existing tubing, fitting material and filling pumps. The lubricator operates effectively in challenging environments. It is suitable for applications such as food and beverage and railroads, but also in heavy industries.