Archive

New Portable Data Collector

Vibration analysts wanting to add a high resolution color screen display and rapid bearing frequency comparison to their data collection/FFT analysis routines can now have those capabilities with the new Microlog® CMVA 65, from SKF Reliability Systems. The latest addition to the popular Microlog series comes equipped with a patented Harmonic Activity Locator (HAL), a new wizard that greatly simplifies and speeds machine and bearing diagnostics, and a color LCD screen. It includes all the well-accepted features of the earlier CMVA 60, such as smart setup wizards to simply tasks such as balancing, motor current analysis and reciprocating machine analysis. An economically priced upgrade program is available.

Related Content

Vibration analysts wanting to add a high resolution color screen display and rapid bearing frequency comparison to their data collection/FFT analysis routines can now have those capabilities with the new Microlog® CMVA 65, from SKF Reliability Systems. The latest addition to the popular Microlog series comes equipped with a patented Harmonic Activity Locator (HAL), a new wizard that greatly simplifies and speeds machine and bearing diagnostics, and a color LCD screen. It includes all the well-accepted features of the earlier CMVA 60, such as smart setup wizards to simply tasks such as balancing, motor current analysis and reciprocating machine analysis. An economically priced upgrade program is available.

Keep me updated

Want to learn more about what is driving change in the engineering world? EVOLUTION helps you to stay up to date with emerging trends as well as the latest technology. Sign up for EVOLUTION updates to receive new content directly to your inbox.

Sign up