Composite plain bearings for heavy loads

In heavy-load applications, where the rotating or oscillating movements are relatively small, composite plain bearings offer advantageous design characteristics. Because of their anti-friction properties, composite plain bearings are also suitable when an application needs to be maintenance-free, when there is a risk of lubricant depletion, when a lubricant cannot be used and when available space is very limited. The SKF range of composite plain bearings is extensive and meets most needs for this type of product.

Related Content

In heavy-load applications, where the rotating or oscillating movements are relatively small, composite plain bearings offer advantageous design characteristics. Because of their anti-friction properties, composite plain bearings are also suitable when an application needs to be maintenance-free, when there is a risk of lubricant depletion, when a lubricant cannot be used and when available space is very limited. The SKF range of composite plain bearings is extensive and meets most needs for this type of product.

Keep me updated

Want to learn more about what is driving change in the engineering world? EVOLUTION helps you to stay up to date with emerging trends as well as the latest technology. Sign up for EVOLUTION updates to receive new content directly to your inbox.

Sign up