Mopeds built for you

Motorized two-wheelers are the vehicles of choice on India’s crowded roadways. Now, TVS Suzuki is ensuring that those two-wheelers come in an increasing number of models and styles, all designed with the needs of this growing market in mind.

Related Content

Motorized two-wheelers are the vehicles of choice on India’s crowded roadways. Now, TVS Suzuki is ensuring that those two-wheelers come in an increasing number of models and styles, all designed with the needs of this growing market in mind.

Navigating an Indian highway can be tricky. Apart from the ruggedness of the road, a traveler must negotiate a path through a swarm of the ubiquitous motorcycles, mopeds and scooters.
     In a country with a population of nearly a billion, where most people can’t afford a car, motorized bikes have become the most popular means of personal transport. The success story of the Indian two-wheeler is also the story of TVS Suzuki in India, fast becoming a leader in the country’s motorized bike industry.
     TVS Suzuki, a division of Sundaram Clayton Ltd, India’s leading supplier of commercial braking systems, began in the 1970s with a vision – that of the late Trichur Sundaram Srinivasan, chairman of Sundaram Clayton. Srinivasan saw the need for a new type of affordable personal transport vehicle for the Indian family – a vehicle that could carry two people, withstand India’s variable road conditions and weigh less than 330 pounds. His vision translated into a new type of moped, the TVS 50, which quickly became a runaway success, according to Ramasubbu Subramanian, executive vice president of the company.
     TVS, as the company’s new moped division was named, began producing the TVS 50 in 1980 in a factory set up for this purpose in Hosur, a town straddling the southern states of Tamil Nadu and Karnataka, about 20 miles from Bangalore. The factory was licensed to produce 60,000 mopeds a year.
     In 1983 TVS developed a second moped model, the 50cc TVS Champ. It featured a more streamlined body shape than the TVS 50 and was designed to capture the urban commuter market. The Champ was aptly named – it achieved two world records for endurance. In June 1992, in the first-ever such event for mopeds, it was driven non-stop for 248 hours on a specially made track in the southern city of Chennai (the engine ran continuously over the 11-day period, even while the Champ was stopped for refueling or tire changes). It also achieved a record for high-altitude endurance – in a contest on the Khardungla Pass in northern India, one of the highest motorable roads in the world.
     TVS now manufactures five types of mopeds, ranging in size from 50cc to 70cc, and has cornered nearly 50 percent of the Indian market. In 1983, the Indian government opened up the industry to allow foreign investment, which in turn paved the way for Sundaram Clayton to enter into a merger with Suzuki Motor Co. of Japan, and together the companies began producing both motorcycles and mopeds under a new name, TVS Suzuki.

More motor bikes
In 1984, TVS Suzuki pioneered a new era of 100cc motorcycles. In 1997 the company had five models on the road. They are: the Shogun 110cc, a powerful bike with a 14 bhp engine; the Samurai, commonly referred to as the “no-problem bike”; the Max100, the most affordable model, priced to cater to India’s urban and rural middle class. The most recently launched is the Shaolin, the country’s first five-gear 140cc motorcycle; and then there’s the MaxR, the standard version of the Max100. In 1997 TVS Suzuki captured 25 percent of India’s motorcycle market.
     In 1993, the company introduced the TVS Scooty, a 60cc ungeared scooterette, which is manufactured with both an electric start and a regular kick start. The TVS Scooty has picked up 6 percent of India’s scooter market; thus far more than 100,000 have been sold in India’s urban centers. It is even being exported to international markets in Latin America and Africa.
     Today, TVS Suzuki is India’s second-largest producer of two-wheelers. More than 3 million TVS vehicles are currently traveling the country’s roadways. The company has annual revenues of around US$240 million.
     TVS Suzuki’s manufacturing plant in Hosur, which now produces both mopeds and motorcycles, is set up to be able to negotiate the switch on the assembly lines from one model to another in minutes.
     Key objectives for the plant include total quality control (there are 80 quality control circles in the plant) and total employee involvement using progressive Japanese work strategies that involve the entire 3,500-member work force.
     The results speak for themselves. In 1996, TVS Suzuki grew by 37 percent – overall growth in the two-wheeler industry in India was only 18 percent. In 1997, when the industry held steady, the company improved its market share by 2 percent to 19 percent.
     The company’s rapid rise in the market won it the “Emerging Corporate Giant” award in November 1996, presented jointly by India’s Economic Times and the Harvard Business School Alumni Association in India.
     SKF has played a major role in TVS Suzuki’s development, says Subramanian. The relationship between the two companies began when TVS first opened its moped division. At that time the company was buying perhaps 50 percent of its ball bearings from SKF and the rest from other suppliers.
     During the intervening years, SKF has had to work both to keep up with TVS Suzuki’s growth and to remain competitive in an increasingly liberalized market, says Srinivasan Rajan, manager of the SKF factory in Bangalore. It has significantly increased production in its factories in both Bangalore and Pune. By 1996 SKF was able to meet TVS’s increased demands at a competitive price, without compromising quality.
     At the same time SKF offered additional incentives, including weekly and even daily delivery (because of the proximity of the two factories), maintaining stock for TVS Suzuki on a monthly basis. There is also a computer link between the two companies, which allows TVS constant access to SKF stock and flow of material.
     In exchange, SKF asked for 100 percent of TVS’s ball-bearing business. The timing was ripe for a partnership, says TVS’s Subramanian. TVS had already begun to formulate a company policy to limit the number of vendors and at the same time to develop close partnerships with those remaining, treating them as extensions of the company family. On September 3, 1997, a three-year contract was signed making SKF the sole supplier of ball bearings to TVS.
     By the end of 1997, SKF had supplied 3.2 million bearings of 16 different types to TVS Suzuki at a rate of about 85,000 per week. Now TVS Suzuki is in the process of developing new vehicles: two new moped models as well as a 150cc motorcycle and a geared version of the Scooty. SKF will contribute to all new project development, says Subramanian.

Ruth Rembaum-Max  
a journalist based in New Delhi

 

 

Keep me updated

Want to learn more about what is driving change in the engineering world? EVOLUTION helps you to stay up to date with emerging trends as well as the latest technology. Sign up for EVOLUTION updates to receive new content directly to your inbox.

Sign up