What’s normal:The role of temperature in bearing applications
Maintenance technicians at a glass fabrication plant recently witnessed firsthand how high temperatures can affect and potentially damage rolling bearings. Bearings in a fan used to evacuate superheated air during the glassmaking process began to overheat. Bearing temperatures, which normally hovered around 170°F, climbed to 195°F. While the fan continued to run, plant technicians consulted with a bearing engineer to devise a solution. But their efforts came too late: By the time the meeting ended, the grease inside the bearing had dried up and smoke had begun to emanate from the bearing, causing shutdown.
Maintenance technicians at a glass fabrication plant recently witnessed firsthand how high temperatures can affect and potentially damage rolling bearings. Bearings in a fan used to evacuate superheated air during the glassmaking process began to overheat. Bearing temperatures, which normally hovered around 170°F, climbed to 195°F. While the fan continued to run, plant technicians consulted with a bearing engineer to devise a solution. But their efforts came too late: By the time the meeting ended, the grease inside the bearing had dried up and smoke had begun to emanate from the bearing, causing shutdown.
Failure analysis quickly pinpointed a cause: process temperatures of 1000°F or more produced in the glassmaking process and resulting in an ambient temperature of 220°F. The plant immediately took steps to shield fan bearings mechanically from the worst of this heat. In addition, the “floating” bearing in the fan arrangement was offset in the housing, providing it with more room to travel axially to accommodate shaft expansion.
Higher-than-normal operating temperatures, whether caused by ambient conditions or generated within the bearing itself, have the potential to harm rolling bearings. Normal operating temperatures differ, depending on the application. Maintenance technicians should be aware of these differences – and should know the common causes of, and remedies for, bearing overheating.
Electric Motors
The ball bearings used in most electric motors are pre-greased, shielded ball bearings. Normal motor bearing operating temperatures range from 140° to 160°F. As in all bearing applications, this measurement should be taken at the bearing outer ring. If the outer ring is inaccessible, take the measurement at the housing and add 15° to 20°F to estimate the correct bearing temperature.
The grease provided in shielded electric motor ball bearings remains effective to approximately 200-210°F. For electric motors used in high-temperature environments, special consideration should be given to the bearing lubricant.
Overheating in electric motor bearings is generally lubricant-related. For example, when relubricating open bearings, users may inadvertently employ a low-temperature grease which does not provide adequate viscosity at the normal operating temperature. Or the user may overgrease the bearing, forcing bearing balls to push through excess grease as they rotate. This effect, called churning, leads to a sharp temperature rise. Another cause of overheating is mixing incompatible greases, which can reduce the consistency of the grease and possibly the overall viscosity. To prevent overheating, follow the bearing manufacturer’s recommendations carefully when regreasing.
Fans
Commercial fans generally utilize ball and roller bearings mounted in cast iron or pressed steel housings. Fans are exposed to a wide variety of ambient conditions, ranging from sub-zero temperatures for rooftop fans to extremely high temperatures for fans used in industrial processes. Normal bearing operating temperatures vary, depending on the environment and application.
The standard grease in most fan bearings remains effective to an operating temperature of 180°F. If steady-state operating temperatures are higher than 180°F, consider using a grease with a synthetic base oil. Viscosity in a synthetic oil does not vary as much with temperature as in a standard mineral oil, and the rate of oxidation is much slower. For operating temperatures above 200°F, a circulating oil system may be needed. These systems pump clean, cool oil through a bearing arrangement. The oil is then cooled in a reservoir before returning to the bearing.
In hot-gas fans, special measures must be taken to protect bearings from high temperatures. In virtually all cases, an aluminum disk or flinger placed on the shaft between the bearing and the fan casing can act as a heat shield. Often, a blower wheel or compressed air can be used to direct cooling air across the bearing housing or the shaft.
Pumps
Depending on the application, normal bearing operating temperatures in pumps range from 100°F to 180°F, with most running between 140°F and 160°F. Although grease is used in some vertical pumps, oil is the preferred lubricant in the majority of pump applications. Standard bearing oils in pumps remain effective to approximately 180°F. If normal operating temperatures are higher than 180°F, a synthetic oil should be used. If temperatures exceed 200°F, a circulating oil system will probably be required.
As in other bearing applications, higher-than-normal operating temperatures in pumps can be caused by bearing overlubrication. Overheating can also be caused by bearing misalignment or ball skidding within the bearing. Specially designed bearings are available to eliminate ball skidding. Ideally, bearing temperatures in pumps, especially those in critical applications, should be regularly monitored.
Gear Drives
Bearings in gear drives normally operate at 160°-180°F and are lubricated with static oil systems. As improved technology permits reductions in the size of gear drives, there is a growing trend to transmit more power through a given size drive than ever before. This practice can cause bearings in gear drives to run hotter and may necessitate the use of alternative cooling methods. When operating temperatures exceed 180°F, a sump splash oil system should be supplemented with a cooling fan or sump water coils, or replaced with a circulating oil system. If these approaches are not feasible, a synthetic oil approved by the gear drive manufacturer may permit reasonable oil change intervals at the higher operating temperatures.
Bearing installation problems can also lead to overheating in gear drive bearings. When tapered roller bearings are replaced, they can be excessively preloaded or misaligned during mounting, resulting in high bearing temperatures. To minimize overheating, make sure bearings are installed correctly.
Kiln and Furnace Applications
In tile- and brickmaking kilns, steelmaking furnaces and similar applications, ambient temperatures of 2000°F or more are not uncommon. Here, specially designed deep groove ball bearings are often used in the wheel assemblies of carts and vehicles conveying material through furnaces and ovens. These bearings run at low speeds, require little maintenance and can withstand much higher temperatures than normal bearings. The bearings are heat-stabilized, and bearing rings and balls are coated with manganese phosphate to protect against corrosion and improve dry running characteristics. One variety contains a lubricant paste that remains effective to approximately 500°F. A second variety designed for even harsher conditions has a segmented graphite cage – which serves as the bearing lubricant – and
a temperature limit of 650°F.
Despite these special designs, high-temperature bearings can overheat and sustain damage if exposed to temperatures above their operational limits. Bearings should be protected from ambient conditions by a housing and/or a heat-shield skirt.
In summary, proper bearing lubrication is the primary concern in all high-temperature applications. That concern is heightened by the trend to run industrial equipment at higher speeds than originally intended, further increasing bearing temperatures. The general rule is to provide the minimum viscosity required at the expected operating temperature: 100SUS (20cst) for roller bearings and 70SUS (13cst) for ball bearings. In addition, the increased thermal expansion of the shaft must be accounted for both axially (to ensure that high thrust loads are not induced) and radially (to ensure that radial internal clearance is adequate to avoid preload). The solution may also entail using a grease with a synthetic base oil or converting to a different lubricant delivery system, such as circulating oil.
This article appeared in the PTDA Supplement.
William H. Detweiler,
Senior Applications Engineer