Small but tough
SKF Linear Motion and Precision Technologies has increased its range with a new linear actuator, dubbed “The Runner.”
SKF Linear Motion and Precision Technologies has increased its range with a new linear actuator, dubbed “The Runner.”
The new linear actuator, which weighs just 7.5 kg, combines high-load capacity with high speeds. It offers high offset load capabilities and a high push and pull force.
The Runner can handle loads between 8,000 and 12,000 N in combination with speeds between 4.5 and 10.5 mm/sec. The system includes a single-fault safety control unit for up to three actuators.
The new linear actuator is compatible with SKF’s Telemag DC Series.