Almost like a wizard
MARLINTM is a machine-reliability inspection system from SKF. It helps improve maintenance methods so that optimum efficiency in operation can be achieved at no additional cost. The system offers a comprehensive solution for increasing the reliability of equipment and processes, and for achieving higher productivity in industrial processing and manufacturing units.
MARLINTM is a machine-reliability inspection system from SKF. It helps improve maintenance methods so that optimum efficiency in operation can be achieved at no additional cost. The system offers a comprehensive solution for increasing the reliability of equipment and processes, and for achieving higher productivity in industrial processing and manufacturing units.
MARLIN enables simple analysis of machine behaviour. It has a data manager tool, which consists of a handheld computer with a pen for data entry. The unit can automatically record, store and monitor machine vibration and process data. Integrated data manager software allows users to calculate trends and immediately identify machine and process problems on site.