A flash of speed

Sweden’s Flash Engineering has a prominent profile in the sports car racing world, organizing the prestigious Porsche ­Carrera Cup Scandinavia. It [...]
Cars,Racing,Research and development,

Smelter shelter

A reinforced relationship between SKF and Konkola Copper Mines in Zambia has proved a major success for both sides.
Condition monitoring,Mining and mineral processing,Monitoring and diagnostic,Reliability,

The sweet smell of garbage

The adage that one man’s trash is another man’s treasure has never rung truer than it does today.

125 years of automotive history – SKF’s contributions to engine lubrication

Automotive lubrication has developed alongside the automotive industry. SKF Lubrication Systems Germany AG looks back on more than 80 years of [...]
Cars,Lubricants,

Cleaner cleaning

Two SKF engineers have invented a method for cleaning components in industrial production using rainwater as the cleaning agent.Günter Strasser, head [...]
Bearing life,Research and development,

Centralized lubrication system for wind turbines offers improved efficiency

A successful cooperation of companies within the SKF Group has led to the development of an improved pump unit for centralized lubrication systems [...]
Electricity, gas and water supply,Lubricants,

Reduced CO2 emissions with new engine seal

The new SKF Low Friction Engine Seal lowers CO2 emissions and improves fuel economy, with friction levels that are as much as 55 percent lower than [...]
Cars,Seals,Sustainability,